ID 21206
Acceleration limit on the path is negative or 0. Channel parameter may not be set. | ||||
Description | The acceleration limit on the path programmed by #VECTOR LIMIT ... [...] is negative or zero. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the command. Programmed acceleration limit must have a value greater than zero (nil). | |
Parameter | %1: | Error value [1mm/s^2 or 1°/s^2] | ||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||