ID 21203
Channel parameters: Synchronisation mode MET_SVS needs pre output time greater than or equal to NC cycle time of control. | ||||
Description | During start-up of M/H functions with synchronisation mode MET_SVS, a check of the assigned pre-output time P-CHAN-00070 / P-CHAN-00107 detected that this time is smaller than the cycle time. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In the channel parameters, check and modify the pre-output time P-CHAN-00070 / P-CHAN-00107for the corresponding M/H function before the next controller start-up. In case of conflict, the pre-output time is set to the cycle time at start-up and start-up is continued. | |
Parameter | %1: | Current value | ||
Number of the M/H function Channel parameters: Synchronisation mode MET_SVS needs pre output time greater than or equal to NC cycle time of control. For M functions multiple ID 1 is indicated. For H functions multiple ID 2 is indicated. | ||||
%2: | Error value[-] | |||
Incorrect pre-output time. | ||||
%3: | Corrected value [-] | |||
Pre-output time (= cycle time) automatically corrected | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||