ID 21196
Scope of validity (channel / global) of external variable not configured. | ||||
Description | In an external variable list, an invalid identification is entered for the scope of validity (scope element). | |||
Response | Class | 2 | Controller start-up is continued. The incorrect identifier is implicitly replaced by the identifier VE_CHANNEL. the external address of this variable is ALSO calculated but not checked for plausibility. | |
Solution | Class | 7 | Initialise the external variable correctly in the list [EXTV]. | |
Parameter | %1: | Error value[-] | ||
Name of the concerned variable P-EXTV-00001 | ||||
%2: | Corrected value [-] | |||
Invalid scope of validity | ||||
%3: | Corrected value[-] | |||
Corrected scope of validity | ||||
Error type | - | |||
| ||||