ID 21192
Channel parameters: Axis specific use of internal M-function not allowed. | ||||
Description | An internal M function is used in an axis-specific context. The M function is either preset axis-specific in the channel parameters (P-CHAN-00039) or programmed in the NC program in an axis-specific command sequence [PROG]. In the NC-control internal M-functions have a firm meaning and are not freely available. This also includes: M0, M1, M2, M3, M4, M5, M17, M19, M29, M30, M40 – M45
Exception: M0 and M1 may also be used axis specifically. Dependent on P-CHAN-00098, also M3, M4, M5 and M19 can be used for specific axis. | |||
Response | Class | 2 | Either the start-up of the control is continued and the wrong setting is removed or the NC program is aborted. | |
Solution | Class | 3 | Check and modify the settings of the channel parameters (P-CHAN-00039) or remove the M function from the axis-specific command sequence in the NC program. | |
Parameter | %1: | Error value[-] | ||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||