ID 21188
SIGNAL for open WAIT from given channel not expected. | ||||
Description | The received signal comes from a channel not listed in the WAIT . | |||
Response | Class | 3 | Abort NC program processing. | |
Solution | Class | 7 | Either send the signal from the correct channel or extend the WAIT by the unexpected channel. | |
Parameter | %1: | Current value [-] | ||
Number of the signal. | ||||
%2: | Error value [-] | |||
Number of the channel, the signal comes from. | ||||
Error type | 1, Error message from NC program. | |||
| ||||