ID 21182
The name of the external variable is too long. | ||||
Description | The name of the external variable consists of too many characters. | |||
Response | Class | 2 | Start-up of the control is continued. | |
Solution | Class | 3 | The name of the external variable is implicitly shortened to the maximum permissible length. To avoid any error message, change the name in the [EXTV] list accordingly. | |
Parameter | %1: | Current value [-] | ||
Maximum number of allowed characters inclusive the final character. | ||||
%2: | Current value [-] | |||
Wrong number of characters. | ||||
%3: | Limit value [-] | |||
| ||||
%4: | Error value [-] | |||
| ||||
%5: | Corrected value [-] | |||
| ||||
Error type | - | |||
| ||||