ID 21128
Channel parameters: Channel specific override exceeds limit. | ||||
Description | During start-up, a check of the channel parameters detected that P-CHAN-00056 exceeds the permissible limit values. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In the event of a conflict, P-CHAN-00056 is assigned a limit value during start-up and the start-up is continued. | |
Parameter | %1: | Error value [-] | ||
Incorrect parameter value | ||||
%2: | Upper limit value [-] | |||
Permissible limit value Note: With multiple ID 1 the maximum limit is indicated. With multiple ID 2 the minimum limit is indicated. | ||||
%3: | Corrected value [-] | |||
Parameter value automatically corrected Channel parameters: Channel specific override exceeds limit. With multiple ID 1 the parameter is set on the maximum limit. With multiple ID 2 the parameter is set on the minimum limit. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||