ID 21126
At current axis position kinematic transformation is undefined. | ||||
Description | Some kinematic transformations depend on very exact input coordinates for the calculation. The check is used especially for machines with very high safety requirements, for example robots used in medical systems. | |||
Response | Class | 3 | Abort NC program processing. | |
Solution | Class | 3 | Check the input variables of the kinematic transformation. Increase degree of accuracy. | |
Parameter | %1: | Current value [-] | ||
Kinematic ID of the active transformation | ||||
%2: | Logical axis number [-] | |||
Logical number of the axis whose permitted deviation between the forward and backward transformation is too large. | ||||
%3: | Current value [-] | |||
Index of the axis whose permitted deviation between the forward and backward transformation is too large. | ||||
%4: | Expected value [0.1 µm or 0.0001°] | |||
Expected position value of the axis | ||||
%5: | Current value [0.1 µm or 0.0001°] | |||
Calculated incorrect position value of the axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||