ID 21111
Invalid scaling factor. | ||||
Description | The coupling factor (scale factor) defined in the axis coupling command by <numerator><denominator> results in an invalid value. | |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | The invalid coupling factor is implicitly set to 1. The coupling is handled like a standard coupling. At the moment, factors that produce pure scaling or scaling with simultaneous mirroring (-1<factor <0 or factor > -1) are not permissible. Permitted coupling factors resulting from <numerator><denominator> are: -1 Mirror coupling 1 Standard coupling | |
Parameter | %1: | Current value [-] | ||
Value of numerator | ||||
%2: | Current value [-] | |||
Value of denominator | ||||
%3: | Error value [-] | |||
Invalid coupling factor | ||||
Error type | 1, Error message from NC program. | |||
| ||||