ID 21110
Denominator of the scaling factor is missing. | ||||
Description | In the axis coupling command, the denominator (<denominator>) required to define a coupling factor (scale factor) is not programmed. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check axis coupling command and assign missing <denominator>. | |
Parameter | %1: | Current value [-] | ||
Value of assigned numerator. | ||||
%2: | Error value [-] | |||
Default value of the missing denominator. | ||||
Error type | 1, Error message from NC program. | |||
| ||||