ID 21101
SERCOS parameter: Data item greater than maximum value. | ||||
Description | SERCOS drive data blocks are transferred during the cyclic data communication of the SERCOS drive. These contain names, attribute, unit, maximum and minimum input value and the data item. When this error occurs, the input value of the data item is greater than the permissible maximum value of data item. For more detailed information, refer to the documentation of the drive manufacturer. | |||
Response | Class | 3 | Abort NC program processing. | |
Solution | Class | 3 | Consult the documentation of the drive manufacturer. | |
Parameter | %1: | Current value [-] | ||
Error message of the service channel | ||||
%2: | Identification number [-] | |||
SERCOS ident number | ||||
Error type | 1, Error message from NC program. | |||
| ||||