ID 21100
SERCOS-Parameter: Date shorter than min. value. | ||||
Description | SERCOS drive data blocks are transmitted during the cyclic data communication of the . These contain names, attribute, unit, maximum and minimum input value and the date. When this error occurs, the input value of date is smaller than the permissible minimum value of date. More detailed informations you can get from the documentation of the drive manufacturer. | |||
Response | Class | 3 | Abort NC program processing. | |
Solution | Class | 3 | Consult the documentation of the drive manufacturer. | |
Parameter | %1: | Current value [-] | ||
Error message of the service channel | ||||
%2: | Identification number [-] | |||
SERCOS ident number | ||||
Error type | 1, Error message from NC program. | |||
| ||||