ID 21096
SERCOS parameter: Data size too short. | ||||
Description | The parameter specified for the data length in the #IDENT command is too small. The entry is after the keyword “TYP”. | |||
Response | Class | 3 | Abort NC program processing. | |
Solution | Class | 3 | Correct the incorrect parameter. | |
Parameter | %1: | Current value [-] | ||
Error message of the service channel | ||||
%2: | Identification number [-] | |||
SERCOS ident number | ||||
Error type | 1, Error message from NC program. | |||
| ||||