ID 21081
Coupling command is too long for saving in file. | ||||
Description | The number of characters used in the coupling command is too large to save the log file. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Reduce the number of characters. | |
Parameter | %1: | Upper limit value [-] | ||
Number of characters used in the coupling command | ||||
%2: |
| |||
Upper limit of characters | ||||
Error type | Abort NC program processing. | |||
| ||||