ID 21044
DIN-syntax or programming only for main spindle. | ||||
Description | The DIN syntax is only permitted for the main spindle. The spindle used is not the main spindle [PROG//Section: Spindle programming]. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modify the NC program. 1st possibility : Change the main spindle with #MAIN SPINDLE 2nd possibility: Use spindle-specific syntax for the spindle to be programmed. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of the programmed spindle | ||||
%2: | Logical axis number [-] | |||
Logical axis number of the main spindle | ||||
Error type | 1, Error message from NC program. | |||
| ||||