ID 21037
Channel parameters: Invalid log. axes number of the main spindle. | ||||
Description | A spindle axis with the logical axis number of the main spindle is not available in the NC channel. The error message can appear during start-up. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | Check and modify the logical axis number of the main spindle P-CHAN-00051 before next controller start-up in the channel parameters. During start-up, in case of conflict, the logical axis number of the first spindle P-CHAN-00036 is assigned to the main spindle, and the start-up continues. | |
Parameter | %1: | Error value [-] | ||
| ||||
%2: | Corrected value [-] | |||
| ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||