ID 21020
The axis, received in the EF decoder, is a GANTRY slave axis. | ||||
Description | The slave axis of a gantry combination may not be configured as an axis in a channel. | |||
Response | Class | 3 | Abort current job. | |
Solution | Class | 7 | Remove the slave axis from the path compound. | |
Parameter | %1: | Logical axis number [-] | ||
Logical number of slave axis | ||||
| %2: | Current value [-] | ||
| Optional parameter, slave axis attributes | |||
Error type | - | |||
| ||||