ID 20997
Too many channel numbers programmed. | ||||
Description | The number of permissible channel numbers within the square brackets was exceeded when using the #SIGNAL or #WAIT command .
Suggested solutions: Reduction of channel numbers within the square brackets or splitting the channel numbers in several commands
Example with error: #SIGNAL [ID44 CH2 CH3 CH4 CH5 CH6 CH7 CH8 CH9 CH10 CH11 CH12 CH13 CH14]
Corrected example: #SIGNAL [ID44 CH2 CH3 CH4 CH5 CH6 CH7 CH8]
#SIGNAL [ID44 CH9 CH10 CH11 CH12 CH13 CH14]
| |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modification of NC program. | |
Parameter | %1: | Upper limit value [-] | ||
Number of programmed channel numbers | ||||
%2: | Upper limit value[-] | |||
Limit of channel numbers which can be programmed | ||||
Error type | 11, Error message from NC program. | |||
|