ID 20996
Channel number is out of data format. | ||||
Description | A channel number (CH) in the #SIGNAL or #WAIT command is outside the permitted value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Correct the incorrect channel number in the NC program. | |
Parameter | %1: | Current value [-] | ||
Incorrect channel number | ||||
%2: | Lower limit value [-] | |||
Minimum value of the channel number | ||||
%3: | Upper limit value [-] | |||
Maximum value of the channel number | ||||
Error type | 1, Error message from NC program. | |||
| ||||