ID 20995
Signal number is out of data format. | ||||
Description | The signal number (ID) within the #SIGNAL or #WAIT command is outside the permissible value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Correct the incorrect signal number in the NC program. | |
Parameter | %1: | Current value[-] | ||
Incorrect signal number | ||||
%2: | Lower limit value[-] | |||
Minimum value of the signal number | ||||
%3: | Upper limit value[-] | |||
Maximum value of the signal number | ||||
Error type | 1, Error message from NC program. | |||
| ||||