ID 20991
Negative spindle speed not permitted. | ||||
Description | The spindle speed in spindle-specific programming S[...] is negative. This is not permitted. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Correction of the invalid spindle speed. | |
Parameter | %1: | Error value [1µm/s or 0.001°/s] | ||
Invalid spindle speed | ||||
Error type | 1, Error message from NC program. | |||
| ||||