ID 20986
Function not allowed for clampable axes. | ||||
Description | One of the axes involved in synchronous operation (master or slave) is a so-called "clampable axis". This property is not permissible for synchronous axes. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | The property "Clampable axis - ACHSMODE_CLAMPABLE" must be disabled in the corresponding axis list in parameter P-AXIS-00015 (achs_mode). Then a controller restart or a reload of the axis parameters is necessary. | |
Parameter | %1: | Logical axis number [-] | ||
Axis number of the master axis | ||||
%2: | Logical axis number [-] | |||
Axis number of slave axis. | ||||
Error type | 1, Error message from NC program. | |||
| ||||