ID 20974
Too many indices in variable array programmed. | ||||
Description | The programmed variable array exceeds the maximum limit of indices/ dimensions. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modification of NC program. | |
Parameter | %1: | Current value [-] | ||
Number of used indices | ||||
%2: | Upper limit value [-] | |||
Number of maximal limit of indices | ||||
Error type | 1, Error message from NC program. | |||
| ||||