ID 20971
Channel parameters: Spindle designation does not start with an S. | ||||
Description | The spindle designation in the channel parameters does not start with the letter “s”. This is not permitted since all spindle designations in the channel parameters must start with the letter “s”. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | Check and modify the spindle designations P-CHAN-00007 in the channel parameters before the next controller start-up. During start-up in case of conflict the invalid spindle name is set to "S" and the start-up is continued. | |
Parameter | %1: | Error value [-] | ||
Invalid spindle name | ||||
%2: | Corrected value [-] | |||
Corrected spindle name | ||||
%3: | Logical axis number [-] | |||
Logical axis number of the invalid spindle | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||