ID 20967
Memory for variables limited, allocation of new variable impossible. | ||||
Description | The new variable cannot be created because no memory is available for this variable. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Reduce number of variables or size of arrays. | |
Parameter | %1: | Current value [-] | ||
Number of used places for variables of this class | ||||
%2: | Upper limit value [-] | |||
Permissible number of variables of this class | ||||
%3: | Class [-] | |||
Identification of the variable class: 1 -> V.P. 2 -> V.S. 3 -> V.E. 4 -> V.L. | ||||
%4: | Current value [-] | |||
Minimum number of necessary free spaces for the new variable of this class (relevant for array variables only) | ||||
Error type | 1, Error message from NC program. | |||
| ||||