ID 20965
Channel parameters: Synchronisation mode not permitted. | ||||
Description | The used synchronisation mode is not permitted for the M-function. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | Check and modify the synchronization mode of the M function P-CHAN-00041 in the channel parameters before the next controller start-up. During start-up in case of conflict the invalid synchronisation mode is set to "MVS_SVS" and the start-up is continued. | |
Parameter | %1: | Current value [-] | ||
Index of the invalid M- and/or spindle function | ||||
%2: | Current value [-] | |||
Invalid synchronisation mode | ||||
%3: | Corrected value [-] | |||
Corrected synchronisation mode | ||||
Error type | 2, Error message by data transfer from parameter list into control device. . | |||
| ||||