ID 20943
Wrong or missing gear range. | ||||
Description | In the channel parameters, spindle gear change is activated (P-CHAN-00052). The spindle speed was programmed in the NC block without a gear stage (M40-M45). So this spindle speed does not match to the currently active gear stage and also the automatic gear stage determination is disabled. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | The following remedial actions are possible:
| |
Parameter | %1: | Current value [-] | ||
Programmed spindle speed | ||||
Error type | 1, Error message from NC program. | |||
| ||||