ID 20941
Wrong or undefined gear range programmed. | ||||
Description | In the channel parameters, spindle gear change is activated (P-CHAN-00052). The programmed gear stage (M40-M45) does not match the spindle speed or the corresponding speed range is not defined in the channel parameter list (P-CHAN-00058, P-CHAN-00055) for this spindle. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the NC program. For the spindle speed the correct gear range according to the speed ranges in the channel parameter list (@@P-CHAN-00058, @@P-CHAN-00055) has to be programmed. | |
Parameter | %1: | Current value [-] | ||
Programmed gear range | ||||
Error type | 1, Error message from NC program. | |||
| ||||