ID 20924
Too many indices programmed within parameter array. | ||||
Description | The maximum number of permissible dimensions for the parameter array has been exceeded. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Reduce the number of dimensions of the parameter array. | |
Parameter | %1: | Current value [-] | ||
Number of programmed dimensions of the parameter | ||||
%2: | Upper limit value [-] | |||
Maximum number of dimensions | ||||
Error type | 1, Error message from NC program. | |||
| ||||