ID 20901
Type of kinematic not allowed at #CYL OFF. | ||||
Description | When using the #CYL OFF command, there’s a type of kinematic active which is not permitted. Only the kinematics type for lateral surface machining in combination with the #CYL OFF command is permitted.
Example for causing the error: Selection of the facing mode with the command #FACE[…] and deselection with the #CYL OFF. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modification of NC program. Remove change of kinematic type. | |
Parameter | %1: | Current value [-] | ||
Actual active type of kinematic | ||||
Error type | 1, Error message from NC program. | |||
| ||||