ID 20895
Type of kinematic not allowed at #FACE OFF. | ||||
Description | When using the #FACE OFF command, there’s a type of kinematic active which is not permitted. Only the kinematics type is allowed for face machining in combination with #FACE OFF command.
Example for causing the error: Selection of lateral surface machining with the command #CYL[…] and deselection with the #FACE OFF. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Modification of NC program. Remove change of kinematic type. | |
Parameter | %1: | Current value [-] | ||
Actual active type of kinematic | ||||
Error type | 1, Error message from NC program. | |||
| ||||