ID 20851
Double programming of spindle position. | ||||
Description | The position of a spindle has been programmed several times, this is not allowed with the spindle-specific (POS) or DIN syntax (S.POS). | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and remove the multiple programmed spindle position. | |
Parameter | %1: | Current value [0.1 µm or 0.0001°] | ||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||