ID 20837
Label has too many characters. | ||||
Description | The number of characters in the label exceeds the maximum limit. | |||
Response | Class | - | Abort NC program processing. | |
Solution | Class | - | Check and modify the length of the string label. | |
Parameter | %1: |
| ||
Maximum limit of characters | ||||
Error type | - | |||
| ||||