ID 20826
Overflow of defined (A)CS-stack. | ||||
Description | The number of concatenated links of self-defined coordinate systems exceeds the permissible upper limit.. The error occurs when exceeding the links both with #CS ON as and with #ACS ON. [PROG// Section: Linkage of coordinate systems] | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and reduce the number of concatenated links of CS and/or ACS- coordinate systems. | |
Parameter | %1: | Upper limit value [-] | ||
Maximum number of links with #CS ON | ||||
%2: | Upper limit value [-] | |||
Maximum number of links with #ACS ON | ||||
Error type | 1, Error message from NC program.. | |||
|