ID 20820
Programmed CS-ID not allowed. | ||||
Description | The programmed (A)CS-ID value is not permitted. In builds up to V300, the value may be between minimum and maximum ID value. In builds after V300, the ID may be programmed with any value greater than zero, where maximum 5 CS or 5 ACS definitiosn are permitted in any case. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the programmed (A)CS-ID. | |
Parameter | %1: | Error value [-] | ||
Invalid (A)CS-ID | ||||
%2: | Lower limit value [-] | |||
Minimum permissible ID value | ||||
%3: | Upper limit value [-] | |||
Maximum value or number of CS IDs | ||||
%4: | Upper limit value [-] | |||
Maximum value or number of ACS IDs (display of parameter 4 only up to V300) | ||||
Error type | 1, Error message from NC program. | |||
| ||||