ID 20819
Channel parameters: G or M function is not permitted as default value. | ||||
Description | A defined default value for G functions (P-CHAN-00063) or M functions (P-CHAN-00064) in the channel parameter list is out of the permissible data range. | |||
Response | Class | 1 | Controller start-up is continued. | |
Solution | Class | 1 | In the channel parameters, check and change the default value of the corresponding G or M function before the next controller start-up. In case of conflict, set the invalid entry to a permitted value for this function at start-up. | |
Parameter | %1: | Error value [-] | ||
| ||||
%2: | Corrected value [-] | |||
| ||||
%3: | Current value [-] | |||
Group number of the invalid default entry | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||