ID 20799
Feed rate is out of range of permissible values. | ||||
Description | The F word was not yet programmed or the feed rate programmed with the F word is outside the permissible value range. The feed rate value is influenced by the setting of the unit (P-CHAN-00108) or by the definition of the default feed rate (P-CHAN-00099). | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Program or check F word and set feed rate within the value range. | |
Parameter | %1: | Lower limit value [-] | ||
Minimum limit value | ||||
%2: | Upper limit value [-] | |||
Maximum limit value | ||||
%3: | Error value [-] | |||
Feed value | ||||
Error type | 1, Error message from NC program. | |||
| ||||