ID 20772
G-function with current measuring type not allowed. | ||||
Description | The programmed G function is not permissible in connection with the current measuring type. [PROG// Section: Measuring with motion through to target point (G100/G106)(Type 3)] [PROG// Section: Calculating measuring offsets (G101/G102 | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify the measuring type or do not use the G function. | |
Parameter | %1: | Current value [-] | ||
Number of the programmed G function | ||||
%2: | Current value [-] | |||
Used measuring type | ||||
Error type | 1, Error message from NC program. | |||
|