ID 20771
Multiple use of same program path number. | ||||
Description | In the start-up list, program paths with the same program path number P-STUP-00019 are configured in the start-up list. This is not permitted.
Example with error: pfad[0].prg[0] v:\ref_test\nc_prg\init
pfad[0].log_nr[0] 1
pfad[0].typ[0] 0x03
pfad[0].prioritaet[0] 1
#
pfad[0].prg[1] v:\ref_test\nc_prg\dec
pfad[0].log_nr[1] 1
pfad[0].typ[1] 0x03
pfad[0].prioritaet[1] 2
| |||
Response | Class | 2 | Start-up of the control is aborted. | |
Solution | Class | 6 | Check and modify the settings of the program path numbers in the start-up list. Repeat the NC start-up. | |
Parameter | %1: | Error value [-] | ||
Invalid program path number P-STUP-00019 | ||||
Error type | - | |||
| ||||