ID 20764
Channel parameters: Unknown synchronization mode. | ||||
Description | During start-up, the channel parameters are checked to determine that techno functions (M, H, S, T) are assigned unknown synchronization modes. | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | In the event of a conflict, the techno function is assigned the synchronization mode MVS_SVS (see P-CHAN-00041) during the start-up, and the start-up is continued. | |
Parameter | %1: | Current value [-] | ||
Index of the unknown technology function (M, H, S, T) | ||||
%2: | Error value [-] | |||
Unknown synchronization mode | ||||
%3: | Corrected value [-] | |||
Automatically corrected synchronization mode (MVS_SVS) | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||