ID 20760
Channel parameters: Process time has to be 0 for synchronization mode MOS. | ||||
Description | During start-up, the check of the channel parameters determines that, for technology functions (M, H, S, T) defined with synchronization mode MOS (see P-CHAN-00041), the assigned process times are set to a value unequal to zero (nil) (see e.g. P-CHAN-00040). | |||
Response | Class | 1 | Start-up of the control is continued. | |
Solution | Class | 1 | During start-up in case of conflict the process time is set to 0 and the start-up is continued. | |
Parameter | %1: | Current value [-] | ||
Index of the invalid technology function (M, H, S, T) | ||||
%2: | Error value [-] | |||
Invalid process time | ||||
%3: | Corrected value [-] | |||
Automatically corrected process time | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||