ID 20706
| Unknown type of program path. | ||||
| Description | A program path with an unknown type P-STUP-00020 is configured in the start-up list. 
 Example with error: pfad[0].prg[0]          v:\ref_test\nc_prg\init pfad[0].log_nr[0]       1 pfad[0].typ[0]          0x06 pfad[0].prioritaet[0]   1 # pfad[0].prg[1]          v:\ref_test\nc_prg\dec pfad[0].log_nr[1]       1 pfad[0].typ[1]          0x03 pfad[0].prioritaet[1]   2 | |||
| Response | Class | 2 | Start-up of the control is aborted. | |
| Solution | Class | 6 | Check and modify the settings of the types P-STUP-00020 for the program path in the start-up list. Repeat the NC start-up. | |
| Parameter | %1: | Current value [-] | ||
| Invalid type of the program path | ||||
| Error type | - | |||
| 
 | ||||