ID 20685
Dwell time programmed with additional axes. | ||||
Description | When dwell time is programmed with G04, more than the first main axis in the NC block is used to define the dwell time. Example: Wrong: N10 G00 X0 Y0 Z0 N20 G04 X2 Y3 : N1000 M30 Correct: N10 G00 X0 Y0 Z0 N20 G04 X2 : N1000 M30 Alternatively, dwell time is programmable using the command #TIME. | |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | Check and modify NC program. With G04, only the first main axis may be used to assign the dwell time. Remove redundant axis programming. | |
Parameter | %1: | Logical axis number [-] | ||
Number of the redundant axis | ||||
Error type | 1, Error message from NC program. | |||
| ||||