ID 20676
Invalid angle. | ||||
Description | When programming the NC command #CS ON[...], an inadmissible rotation angle was programmed inside the square brackets. Syntax example: Wrong: #CS ON [10,20,0,45,0,450] Correct: #CS ON [10,20,0,45,0,90] | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. In the NC command #CS ON[...] the rotation angles may only be programmed between -360° and +360°. For further information see [PROG// Section: Defining a machining coordinate system] | |
Parameter | %1: | Error value[0.1 µm or 0.0001°] | ||
| ||||
%2: | Lower limit value [-] | |||
| ||||
%3: | Upper limit value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||