ID 20654
Pitch is out of data format. | ||||
Description | When thread cutting (G33), the pitch converted into an internal unit exceeds the permissible value range. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | Check and modify NC program. Programmed pitch must be within the permissible value range. | |
Parameter | %1: | Current value [-] | ||
Programmed pitch | ||||
%2: | Error value [1µm/s or 0.001°/s] | |||
Converted pitch | ||||
%3: | Lower limit value [-] | |||
| ||||
%4: | Upper limit value [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||