ID 20650
Global acceleration weighting is programmed negative. | ||||
Description | The global acceleration weighting value programmed with G131 is negative. Example: Wrong:
N10 G00 X0 Y0 Z0
N20 G131 = -60 (alternatively: G131 –60)
:
N1000 M30
Correct:
N10 G00 X0 Y0 Z0
N20 G131 = 60 (alternatively: G131 60)
:
N1000 M30
| |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | In the event of a conflict, the acceleration weighting is automatically set to 100% and NC program processing is continued. Before the next program start, a meaningful value greater than zero (nil) should be programmed. | |
Parameter | %1: | Error value [-] | ||
| ||||
%2: | Corrected value [-] | |||
Automatically corrected value of global acceleration weighting | ||||
Error type | 1, Error message from NC program. | |||
| ||||