ID 20633
Position of face turning axis too small with G96: Spindle speed is limited. | ||||
Description | The calculated starting speed of the spindle is not permissible, because the distance between the tool tip and the turning centre point at G96 (constant cutting speed) is too close and the maximum spindle speed predefined by G196 or P-AXIS-00212 is exceeded. | |||
Response | Class | 1 | Continue NC program processing. | |
Solution | Class | 1 | The starting speed is limited to the maximum spindle speed defined by G196 or P-AXIS-00212. To avoid this warning, at selection of G96, the tool tip should not be positioned too close to the centre point of turning. | |
Parameter | %1: | Logical axis number [-] | ||
| ||||
%2: | Error value [0.1 µm or 0.0001°] | |||
Distance of the tool tip to the turning centre point | ||||
Error type | 1, Error message from NC program. | |||
| ||||