ID 20603
Received unknown PDU from user interface during active block search. | ||||
Description | The block search has been instructed by the operator with an undefined action, which can not be executed. | |||
Response | Class | 2 | Block search processing is continued. | |
Solution | Class | 1 | Check,why the operator interface has assigned the unknown action. | |
Parameter | %1: | Current value [-] | ||
Identification number of the unknown action | ||||
Error type | 3, Error in the communication. | |||
| ||||