ID 20578
No longitudinal turning axis configured for cutter radius compensation. | ||||
Description | When tool offsets are accepted with active cutter radius compensation (CRC) for turning tools, the system detects that neither of the plane axes is configured as a longitudinal turning axis P-AXIS-00015. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 3 | For lathes in the axis parameter list, one of the plane axes (first or second main axis) in the axis parameter list must be configured as a longitudinal turning axis P-AXIS-00015 | |
Parameter | %1: | Current value [-] | ||
Axis mode of the axis | ||||
%2: | Expected value [-] | |||
Number of the "longitudinal turning axis" | ||||
%3: | Logical axis number [-] | |||
| ||||
%4: | Logical axis number [-] | |||
| ||||
Error type | 1, Error message from NC program. | |||
| ||||