ID 20570
PDU received from tool management contains wrong tool number. | ||||
Description | An external tool management provides the corresponding tool data in segmented data packages (PDU's) based on the request from the NC program (D word, #TOOL DATA). On this occasion the plausibility check in the NC channel detects, that the tool numbers of this requested data and the received data are not identical. | |||
Response | Class | 2 | Abort NC program processing. | |
Solution | Class | 6 | Check and modify processing and supply of requested data in external tool management. | |
Parameter | %1: | Error value [-] | ||
Number of the received tool | ||||
%2: | Expected value [-] | |||
Number of the requested tool | ||||
Error type | 1, Error message from NC program. | |||
| ||||